IESNA:LM-63-2002
[TEST]P1508690
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6C-835-U-T3LG-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 300W 80CRI 3500K FIXTURE w/ TYPE III LOW GLARE DISTRIBUTION FIXTURE W/ HOUSE SIDE SHIELD
[LAMP] (156) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.50A 300.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33700.0
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 300.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
4400.0 4281.1 3906.1 3457.8 3375.5 3393.8 3439.5 3576.7 3787.1 4052.4 4491.5 5497.8 6668.7 7693.2 8809.2 10108.2 11251.6 12331.1 
13227.5 13776.4 14105.7 14343.5 13602.6 12770.1 11544.4 8104.8 4537.2 2488.2 1738.1 850.7 429.9 274.4 183.0 54.9 36.6 0.0 0.0 
4400.0 4290.3 3915.2 3457.8 3384.6 3402.9 3457.8 3585.9 3805.4 4052.4 4482.4 5470.3 6705.2 7711.5 8836.7 10153.9 11398.0 12413.4 
13291.6 13877.0 14169.7 14444.2 13748.9 12797.6 11709.0 8361.0 4756.8 2662.0 1747.2 859.9 420.8 283.6 183.0 54.9 36.6 0.0 0.0 
4400.0 4272.0 3924.4 3494.4 3384.6 3412.1 3485.3 3631.6 3869.5 4143.9 4555.5 5442.9 6668.7 7867.0 9010.5 10382.6 11791.3 13044.6 
13995.9 14782.6 15093.7 15349.8 15313.2 14343.5 13291.6 10428.3 6449.1 3348.0 2113.1 1052.0 576.3 338.5 228.7 137.2 73.2 0.0 0.0 
4400.0 4281.1 3997.5 3585.9 3448.7 3476.1 3567.6 3723.1 3997.5 4345.1 4784.2 5452.0 6577.2 7967.6 9220.9 10684.5 12175.5 13639.2 
14782.6 15679.1 16255.4 16584.7 16731.1 16685.4 16090.8 14526.5 11718.2 8818.4 5955.1 2808.3 1052.0 576.3 365.9 201.2 100.6 9.1 0.0 
4400.0 4299.4 4043.3 3704.8 3549.3 3576.7 3677.4 3896.9 4198.8 4628.7 5122.7 5744.7 6622.9 8004.2 9550.2 11141.9 12660.4 14215.5 
15496.2 16465.8 17225.1 17673.3 18057.5 18487.4 18560.6 18039.2 16603.0 13172.6 9467.8 5790.5 2396.7 1079.4 530.6 256.1 109.8 9.1 
0.0 
4400.0 4290.3 4153.0 3915.2 3759.7 3759.7 3915.2 4134.7 4500.7 4967.2 5616.7 6375.9 7208.4 8278.6 9797.2 11709.0 13300.7 14736.9 
16017.6 16950.6 17563.5 18130.7 18825.9 19557.7 20143.2 20463.3 20390.2 18825.9 13136.1 7281.5 3549.3 1381.3 658.6 265.3 91.5 9.1 
0.0 
4400.0 4326.8 4253.7 4143.9 4052.4 4134.7 4308.6 4564.7 4976.3 5543.5 6202.1 7052.9 8050.0 9202.6 10647.9 12166.4 13602.6 15029.6 
16063.3 16877.5 17719.0 18688.7 19923.6 21057.9 21826.3 21698.3 20381.0 17609.3 13767.2 9440.4 4162.2 1280.7 393.3 173.8 54.9 9.1 
0.0 
4400.0 4354.3 4317.7 4326.8 4418.3 4610.4 4884.9 5241.6 5708.1 6330.2 7071.1 8004.2 9147.7 10529.0 12129.8 13584.3 14855.8 15852.9 
16822.6 18057.5 19237.6 20564.0 21652.5 21734.9 20737.8 18999.7 16676.2 12724.4 8534.8 4436.6 2222.9 1207.5 558.0 256.1 109.8 9.1 
0.0 
4400.0 4381.7 4409.2 4500.7 4729.3 5095.3 5534.3 6147.2 6805.9 7610.9 8452.4 9495.3 10666.2 12157.3 13675.8 15221.7 16365.2 17380.6 
18386.8 19484.5 20481.6 21268.3 21359.8 20509.1 18954.0 17005.5 13877.0 9303.2 5772.2 3238.3 1884.4 1106.9 649.5 365.9 173.8 9.1 
0.0 
4400.0 4390.9 4454.9 4592.1 4866.6 5323.9 5827.1 6467.4 7299.8 8187.2 9138.5 10300.3 11571.8 13145.2 14919.9 16657.9 18194.7 19621.8 
21131.1 22887.5 24552.3 25915.4 26528.2 25412.2 23344.9 20152.3 14563.1 9248.3 5104.4 2533.9 1390.4 814.1 475.7 265.3 118.9 9.1 0.0 
4400.0 4400.0 4464.1 4610.4 4912.3 5351.4 5900.2 6604.6 7409.6 8370.1 9330.6 10446.6 11763.9 13392.2 15102.8 16850.0 18514.9 
19978.5 21405.5 22924.1 24332.8 25329.9 25458.0 24159.0 21460.4 18039.2 12898.2 8050.0 4308.6 2158.9 1234.9 704.4 411.6 201.2 100.6 
0.0 0.0 
4400.0 4409.2 4482.4 4665.3 4994.6 5470.3 6019.2 6723.5 7592.6 8525.6 9504.4 10620.4 11855.4 13355.6 14910.7 16456.7 17865.4 
18917.4 20070.0 21231.7 22119.1 22750.3 22366.1 20499.9 17819.7 14563.1 10108.2 6238.7 3448.7 1655.7 997.1 567.2 320.2 155.5 73.2 
0.0 0.0 
4400.0 4418.3 4528.1 4701.9 5040.4 5506.9 6074.1 6751.0 7510.2 8397.6 9211.7 10117.3 11123.6 12148.1 13392.2 14572.2 15596.8 
16511.5 17389.7 18094.1 18432.6 18341.1 17170.2 14636.3 11398.0 8296.9 5296.5 3146.8 1664.9 905.6 539.7 320.2 183.0 100.6 18.3 0.0 0.0 
4400.0 4445.8 4564.7 4738.5 5040.4 5415.4 5763.0 6147.2 6458.3 6714.4 6915.6 7025.4 7034.6 7007.1 6897.3 6741.8 6531.4 6147.2 5406.3 
4692.8 3759.7 2753.4 1985.0 1436.2 1070.3 832.4 640.3 494.0 338.5 228.7 155.5 91.5 54.9 27.4 9.1 0.0 0.0 
4400.0 4454.9 4555.5 4683.6 4784.2 4875.7 4857.4 4711.1 4464.1 3997.5 3311.5 2771.7 2662.0 2835.8 3165.1 3348.0 3192.5 2689.4 1975.9 
1317.3 960.5 823.3 741.0 667.8 585.5 503.1 411.6 320.2 237.8 201.2 155.5 118.9 82.3 27.4 9.1 0.0 0.0 
4400.0 4473.2 4555.5 4546.4 4400.0 4143.9 3741.4 3046.2 2222.9 1683.2 1573.4 1600.8 1655.7 1692.3 1710.6 1619.1 1289.8 914.8 695.2 603.7 
548.9 503.1 466.5 411.6 356.8 320.2 301.9 237.8 183.0 137.2 91.5 64.0 36.6 18.3 9.1 0.0 0.0 
4400.0 4482.4 4509.8 4336.0 3906.1 3329.8 2488.2 1628.3 1280.7 1207.5 1189.2 1161.8 1125.2 1097.7 1015.4 832.4 603.7 484.8 420.8 375.1 338.5 
311.0 292.7 274.4 265.3 228.7 201.2 173.8 137.2 91.5 73.2 45.7 27.4 9.1 9.1 0.0 0.0 
4400.0 4482.4 4473.2 4107.3 3494.4 2643.7 1646.6 1170.9 1079.4 1033.7 978.8 914.8 850.7 777.6 686.1 558.0 457.4 402.5 347.6 311.0 283.6 265.3 
256.1 247.0 219.5 210.4 192.1 164.7 128.1 100.6 73.2 54.9 27.4 9.1 9.1 0.0 0.0 
4400.0 4482.4 4400.0 3924.4 3155.9 2076.5 1234.9 1052.0 987.9 933.1 850.7 777.6 695.2 612.9 539.7 466.5 402.5 356.8 311.0 283.6 265.3 247.0 228.7 
219.5 210.4 192.1 164.7 146.4 128.1 100.6 82.3 45.7 18.3 9.1 9.1 0.0 0.0 
4400.0 4473.2 4363.4 3768.8 2899.8 1747.2 1116.0 1024.5 960.5 896.5 814.1 722.7 640.3 567.2 484.8 429.9 384.2 338.5 301.9 274.4 247.0 219.5 210.4 
192.1 183.0 164.7 137.2 118.9 100.6 82.3 64.0 36.6 18.3 9.1 9.1 0.0 0.0 
4400.0 4482.4 4354.3 3695.7 2762.6 1582.5 1079.4 1006.2 951.4 887.3 795.8 704.4 612.9 539.7 475.7 429.9 375.1 338.5 301.9 265.3 237.8 219.5 201.2 
183.0 164.7 146.4 109.8 91.5 82.3 64.0 45.7 27.4 9.1 0.0 0.0 0.0 0.0 
4400.0 4500.7 4363.4 3723.1 2826.6 1546.0 1088.6 1006.2 960.5 887.3 795.8 704.4 622.0 539.7 484.8 429.9 384.2 347.6 311.0 274.4 237.8 219.5 201.2 
183.0 164.7 137.2 109.8 91.5 73.2 64.0 45.7 27.4 9.1 0.0 0.0 0.0 0.0 
